BURNDY
BUR_PPHID-264417_1PBS250
BUR_PPHID-264417_1PBS250

1PBS1/0, UV Rated Black Splicer/Reducer, 2 #14-1/0 kcmil

Brand:

Burndy

Catalog ID:

1PBS1/0

UV Rated Black UNITAP™, 2, #14 - 1/0 Kcmil, 2.91 in L, 0.91 in W.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Torque: 50 IN-LB, Wire Entry: In-Line, Hex Size (key): 3/16 IN, Conductor Size (run - Range): 14 - 1/0 AWG, Wire Strip Length: 1 IN, Type Of Insulation: UV Rated Plastisol, Number Of Ports: 2

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PBS1/0

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/16

Installation Torque Recommended in-lb

120 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810295922

UPC 12 Digit

7818102959222

Dimensions

Dimension - Height fraction

1.375 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - L Length Overall mm

74 mm

Dimension - Length Overall inch

2.91 in

Dimension - Screw Size inch

7/16

Dimension - Width fraction

91/100 in

Dimension - Width inch

0.91 in

Dimension - Width mm

23 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - AL Str Size Range

14 AWG - 1/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 AWG - 1/0 AWG

Conductor Size

14-1/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1