BUR_PPHID-264417_1PBS250
BUR_PPHID-264417_1PBS250

1PBS350, UV Rated Black Splicer/Reducer, 2, #10-350 kcmil

Brand:

Burndy

Catalog ID:

1PBS350

UV Rated Black UNITAP™, 2, #10 - 350 Kcmil, 4.63 in L, 1.34 in W.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Torque: 275 IN-LB, Wire Entry: In-Line, Conductor Size (run - Range): 10 AWG - 350 KCMIL, Hex Size (key): 5/16 IN, Number Of Ports: 2, Wire Strip Length: 1-3/8 IN, Type Of Insulation: UV Rated Plastisol

Product details

General

Application
For Indoor Use Only, Copper Or Stranded Aluminum
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
5/16
Installation Torque Recommended in-lb
275 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194° F
Trade Name
UNITAP™
Type
BIBS, Multi-Port
UPC
781810295908
UPC 12 Digit
7818102959088

Dimensions

Dimension - Height inch
2.35 in
Dimension - L Length Overall mm
118 mm
Dimension - Length Overall inch
4.63 in
Dimension - Screw Size inch
5/16
Dimension - Width fraction
1-17/50 in
Dimension - Width inch
1.34 in
Dimension - Width mm
34 mm

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - AL Str Size Range
10 AWG - 350 kcmil
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range
10 AWG - 350 kcmil
Conductor Size
10 AWG-350 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings