
Brand: Burndy
Catalog ID: 25CHENBOX
Application
Used to fasten the joints
Catalog Number
25CHENBOX
Connector Type
Nut
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
80 LBS/in
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
HARDWARE
UPC
781810012420
UPC 14 Digit GTIN
00781810012420
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Outside Diameter inch
0.44 in
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20
Dimensions
0.438 in x 0.505 in x 0.226 in
Height
0.226 in
Length
0.438 in
Package Height
Package Length
Package Weight
Package Width
Width
0.505 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2025)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
80 LBS/in
Connector Type
Nut
Carton Quantity
50
Minimum Pack Quantity
1