BURNDY
BUR_PPHID-264570_FWBOX
BUR_PPHID-264570_FWBOX

25FWBOX, 1/4" Silicon Bronze Flat Washer

Brand:

Burndy

Catalog ID:

25FWBOX

Silicon Bronze Flat Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

High strength DURIUM Flat Washers are non-magnetic and free from galvanic action when in contact with copper. Conforms to SAE standards.

Product details

General

Application

Used to spread the load of a screwed fastening

Catalog Number

25FWBOX

Connector Type

Washer - Flat

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Washer-Flat

UPC

781810012499

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

.625 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Inside Diameter inch

0.25 in

Dimension - Outside Diameter inch

0.625 in

Dimension - Pin Diameter fraction

1/16 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1