BURNDY
BUR_PPHID-264570_FWBOX
BUR_PPHID-264570_FWBOX

25FWET, 1/4" Silicon Bronze Flat Washer, Tin Plated

Brand:

Burndy

Catalog ID:

25FWET

Electro Tin Plated Silicon Bronze 1/4" Flat Washer.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25FWET

Connector Type

Washer - Flat

Material

SILICON BRONZE

UPC

781810140185

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Inside Diameter inch

0.25 in

Dimension - Outside Diameter inch

0.625 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2000

Minimum Pack Quantity

1

Pallet Quantity

99999

Resources and downloads