BURNDY
BUR_PPHID-264570_FWBOX
BUR_PPHID-264570_FWBOX

25FWSSBOX, 1/4" Flat Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

25FWSSBOX

Stainless Steel, 1/4" Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

25FWSSBOX

Connector Type

Washer - Flat

Material

STAINLESS STEEL

UPC

781810365656

UPC 12 Digit

7818103656566

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Outside Diameter inch

0.69 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads