25HSSN, 1/4" Nut, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
25HSSN
Prop 65 Notice
Stainless Steel, 1/4" Nut.
Product details
Resources and downloads
Product details
General
Material
STAINLESS STEEL
UPC
781810012451
Dimensions
Dimension - Bolt Size fraction
1/4
Certifications And Compliance
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
25HSSN Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50047604