BURNDY
BUR_PPHID-264585_SW
BUR_PPHID-264585_SW

25SWSSLTUSABULK, 1/4" Split Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

25SWSSLTUSABULK

Stainless Steel 1/4" Split Washer.

Product details

General

Material

STAINLESS STEEL

UPC

781810330692

Dimensions

Dimension - Bolt Size fraction

1/4

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1