BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X50HEBBOX, 1/4" x 1/2" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

25X50HEBBOX

Silicon Bronze Bolt, 1/4-20 IN Thread, Stud Length: 1/2 IN, Hexagonal Head.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25X50HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

80 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

DURIUM™

UPC

781810011263

UPC 12 Digit

7818100112633

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.5 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Resources and downloads