BURNDY
BUR_KAPO350
BUR_KAPO350

KAPO350, 350 Kcmil pin adaptor, Torque: 500 N lb, Voltage: 600 V.

OR

Brand:

Burndy

Catalog ID:

KAPO350

350 Kcmil pin adaptor, Torque: 500 N lb, Voltage: 600 V.

AL9CU- UL Listed for use with fine strand conductor

Product details

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAPO350

Connector Type

Offset

EU RoHS Indicator

Contact Manufacturer

Hex Key

3/8 in

Installation Torque Recommended in-lb

450

Material

Aluminum

Sub Brand

Pin Adaptor

Type

1/0 - 350 Mechanical Pin Adaptor; Off-Centered Pin

UPC

621945493360

Dimensions

Dimension - Strip Length inch

1.11 in

Dimensions

2.75 in x 1.50 in x 2.00 in

Height

2 in

Length

2.75 in

Outside Diameter

1.38 in

Width

1.5 in

Electrical Ratings

Amperage Rating

350 A

Conductor Related

Conductor - AL Str Size Range

1/0 AWG - 350 kcmil

Conductor - Copper DLO Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex H Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex I Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex K Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Str Size Range

1/0 AWG - 350 kcmil

Conductor Size

1/0 AWG- 350 KCMIL

Certifications And Compliance

Buy American Compliant

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250