BUR_KAPO500R_PRODIMAGE
BUR_KAPO500R_PRODIMAGE

KAPO500R, Wire range: 4/0 -500 kcmil, Torque: 400-600 N lb.

OR

Brand:

Burndy

Catalog ID:

KAPO500R

Wire range: 4/0 -500 kcmil, Torque: 400-600 N lb.

Product details

General

Application
Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.
Connector Type
Offset
Material
Aluminum
Type
  • 4/0 -500 kcmil Mechanical Pin Adaptor
  • Off-Centered Pin
UPC
621945554177

Dimensions

Dimensions
2.92 in x 1.68 in x 2.43 in
Height
2.43 in
Length
2.92 in
Outside Diameter
1.5
Width
1.68 in

Electrical Ratings

Amperage Rating
430
Voltage Rating
600 V

Conductor Related

Conductor - AL Str Size Range
4/0 AWG -500 kcmil
Conductor - Copper DLO Size Range
4/0 -500 kcmil
Conductor - Copper Flex H Size Range
4/0 -500 kcmil
Conductor - Copper Flex I Size Range
4/0 -500 kcmil
Conductor - Copper Flex K Size Range
4/0 -500 kcmil
Conductor - Copper Str Run
4/0 -500 kcmil
Conductor - Copper Str Size Range
4/0 AWG -500 kcmil
Conductor Size
4/0 AWG-500 KCMIL

Logistics

Carton Quantity
25
Pallet Quantity
2250

Resources and downloads