BURNDY
Image of 50X225OSBBOX 50X225OSBBOX, 1/2" x 2-1/4" Oval Shank Bolt
Image of 50X225OSBBOX 50X225OSBBOX, 1/2" x 2-1/4" Oval Shank Bolt

50X225OSBBOX, 1/2" x 2-1/4" Oval Shank Bolt

Brand:

Burndy

Catalog ID:

50X225OSBBOX

1/2 x 2.25 Oval Shank Bolt.

Product details

General

Catalog Number

50X225OSBBOX

Material

SILICON BRONZE

UPC

781810368510

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

11600

Resources and downloads