BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X250HSSBBOX, 1/2" x 250" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

50X250HSSBBOX

Stainless Steel Hexagonal Head Bolt, 2.50 IN L, 1/2 IN-13 Thread Size.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Features: Manufactured from 18-8 nonmagnetic material, Stud Length: 2-1/2 IN

Product details

General

Application

For Use On Outdoor Connector Applications

Catalog Number

50X250HSSBBOX

Connector Type

Bolt - Hex

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Stainless Steel

Sub Brand

HARDWARE BOLT

Type

HSSB,Hexagonal Bolts

UPC

781810361535

UPC 12 Digit

7818103615355

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Pallet Quantity

58000

Resources and downloads