BURNDY
Image of 50X300OSBBOX 50X300OSBBOX, 1/2" x 3" Oval Shank Bolt
Image of 50X300OSBBOX 50X300OSBBOX, 1/2" x 3" Oval Shank Bolt

50X300OSBBOX, 1/2" x 3" Oval Shank Bolt

Brand:

Burndy

Catalog ID:

50X300OSBBOX

1/2 x 3.00 Oval Shank Bolt.

Product details

General

Connector Type

Bolt - Oval Shank

Installation Torque Recommended in-lb

480 LBS/in

Material

STAINLESS STEEL

UPC

781810462010

UPC 12 Digit

7818104620100

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads