HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X325HSSBFT, 1/2" x 3-1/4" Hex Bolt, Stainless Steel, Fully Threaded

Brand:

Burndy

Catalog ID:

50X325HSSBFT

1/2" x 3.25" Stainless Steel Hex Head Bolt Fully Threaded.

Product details

General

Material
STAINLESS STEEL
UPC
781810534328

Dimensions

Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
3.25 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.50 in
Dimension - Length Overall inch
3.25 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads