Brand:
Burndy
Catalog ID:
50X400HABBOX
Catalog Number
Connector Type
Installation Torque Recommended in-lb
Material
UPC
UPC 12 Digit
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Size fraction
Dimension - Bolt Size inch
Dimension - Thread Size
Dimension - Threads per inch
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity
Pallet Quantity