BURNDY
BUR_PPHID-264570_FW
BUR_PPHID-264570_FW

62FWBOX, 5/8" Flat Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

62FWBOX

Silicon Bronze Flat Washer, Bolt Size: 5/8 IN.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Features: High strength DURIUM Flat Washers are non-magnetic and free from galvanic action when in contact with copper, Conforms to SAE standards

Product details

General

Application

Used to spread the load of a screwed fastening

Catalog Number

62FWBOX

Connector Type

Washer - Flat

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

HARDWARE WASHER, DURIUM

Trade Name

DURIUM™

Type

FW, Flat Washer

UPC

781810012550

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Inside Diameter inch

0.686 in

Dimension - Outside Diameter inch

1.342 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

24000