62HAN7075, 5/8" Hex Nut, Aluminum 7075
Request a Quote
Brand:
Burndy
Catalog ID:
62HAN7075
5/8 Aluminum 7075 Hex Nut.
Product details
Resources and downloads
Product details
General
Material
ALUMINUM
UPC
781810441732
Dimensions
Dimension - Bolt Size fraction
5/8
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
62HAN7075 Specification Sheet
Catalogs
Full Line BURNDY Catalog