62X600HABBOX, 5/8" x 6" Hex Bolt, Aluminum
Request a Quote
Brand:
Burndy
Catalog ID:
62X600HABBOX
Prop 65 Notice
Al Hexagon Head Bolt, 6 IN L, 5/8 IN-11 Thread Size.
Product details
Resources and downloads
Product details
General
Connector Type
Bolt - Hex
Material
ALUMINUM
UPC
781810311615
Dimensions
Dimension - B Length fraction
4-1/2 in
Dimension - B Length inch
4.5 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Length Overall inch
4.5 in
Dimension - Thread Size
5/8-11
Dimension - Threads per inch
11
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
62X600HABBOX Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_HABBOX_LineArt
Sales Drawings
50041363