
Brand: Burndy
Catalog ID: ACC-ECTB1211
Application
Catalog Number
ACC-ECTB1211
Installation Type
Horizontal (180 Deg.) perpendicular installation
Material
Nylon 12
Tensile Strength
50 lb.
UPC
621945554412
Dimension - Bundle Diameter Max inch
2.95 in
Dimensions
11 in x 0.5 in x 0.5 in
Height
0.5 in
Length
11 in
Package Height
Package Length
Package Weight
Package Width
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certified Listed
UL62275 Recognized
Industry Standard(s)
UL62275 Recognized
Tensile Strength
50 lb.
Carton Quantity
1000
Pallet Quantity
54000