BURNDY
BUR_SKU-AMS0
BUR_SKU-AMS0

AMS0, AL Set Screw Splice, 1/0-14 AWG, 2 Screws, Al/Cu Rated

OR

Brand:

Burndy

Catalog ID:

AMS0

Aluminum Mechanical Splice, 1/0-14 AWG, 7/16" Screw Dia, 2 Screws, Al/Cu Rated, Tin Plated.

Features: All Splicer/Reducers Are Dual Rated For Use With Aluminum And Copper Conductors And Are Constructed From High Strength, Tin Plated Aluminum, PENTROX Oxide Inhibiting Joint Compounds Are Recommended For All Aluminum Applications, All Connectors Are Tin-Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, Connectors Feature Rounded Bottoms: Facilitates Taping, Solid Center Barrier: Prevents Contact Of Dissimilar Metals, Large Screw Diameters: Ensures Greater Surface Contact With Wires For Maximum Pullout Force, Large Cable Ranges: Each Splice Is Also An Effective Reducing Connector, Slotted Screws: H2 Measured With Maximum Conductors, Reference Only, Number Of Screws: 2, Conductor Type: Copper, Aluminium, Screw Diameter: 7/16 IN, Hex Size: S

Product details

General

Application

For Use With Copper And Aluminum Conductors

Catalog Number

AMS0

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Size

Slot

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

SPLICER/REDUCER

Temperature Rating

194° F

Type

AMS, Dual Rated

UPC

781810241011

UPC 12 Digit

7818102410111

Dimensions

Dimension - H1 Height inch

0.75 in

Dimension - Height fraction

3/4

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.91 in

Dimension - Width fraction

3/4 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Run Range

12 AWG-1/0 AWG

Conductor - AL Str Size

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

12 AWG-1/0 AWG

Conductor - AL Str Tap

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

12 AWG-1/0 AWG

Conductor - Copper Solid Run

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Run Range

14 AWG-1/0 AWG

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

12 AWG-1/0 AWG

Conductor - Copper Solid Tap

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Tap Range

14 AWG-1/0 AWG

Conductor - Copper Str Run

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Run Range

14 AWG-1/0

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 AWG-1/0

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Tap Range

14 AWG-1/0

Conductor Size

14-1/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

360

Minimum Pack Quantity

1

Resources and downloads