BURNDY
Image of AT20A17A30 AT20A17A30, Angled V Substation Connector
Image of AT20A17A30 AT20A17A30, Angled V Substation Connector

AT20A17A30, Angled V Substation Connector

Brand:

Burndy

Catalog ID:

AT20A17A30

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

AT20A17A30

Connector Type

A-Frame

Installation Torque Recommended Run in-lb

480 LBS/in

Installation Torque Recommended Tap in-lb

300 LBS/in

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum Alloy

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

2

Physical Attribute - Pad Orientation

30 Degree

Plated

N

Plating Type

Unplated

UPC

781810248911

UPC 12 Digit

7818102489111

Dimensions

Connector Angle

30 Degree

Dimension - B Length inch

5.00 in

Dimension - Height inch

9.58 in

Dimension - L Length Overall mm

264 mm

Dimension - Length BB inch

4.00 in

Dimension - Length Overall inch

10.38 in

Conductor Related

Conductor - AL Tube Std Run

3 IPS

Conductor - AL Tube Std Run Range

3 IPS

Conductor - AL Tube Std Tap

1 1/2 IPS

Conductor - AL Tube Std Tap Range

1 1/2 IPS

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1