BURNDY
Image of AT22A19A30GS AT22A19A30GS, Substation Connector
Image of AT22A19A30GS AT22A19A30GS, Substation Connector

AT22A19A30GS, Substation Connector

Brand:

Burndy

Catalog ID:

AT22A19A30GS

Substation Connectors.

Product details

General

Application

Substation

Connector Type

A-Frame

Installation Torque Recommended Run in-lb

660 LBS/in

Installation Torque Recommended Tap in-lb

660 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

2

Physical Attribute - Pad Orientation

30 Degree

Plated

N

Plating Type

Unplated

UPC

621945233645

UPC 12 Digit

6219452336455

Dimensions

Connector Angle

30 Degree

Dimension - B Length inch

6.00 in

Dimension - Height inch

11.23 in

Dimension - L Length Overall mm

301 mm

Dimension - Length BB inch

4.50 in

Dimension - Length Overall inch

11.87 in

Conductor Related

Conductor - AL Tube Std Run

4 IPS

Conductor - AL Tube Std Run Range

4 IPS

Conductor - AL Tube Std Tap

2 1/2 IPS

Conductor - AL Tube Std Tap Range

2 1/2 IPS

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1