BURNDY
Image of UCU28AC UCU28AC, Aluminum Mechanical Parallel Riser Tap Connector
Image of UCU28AC UCU28AC, Aluminum Mechanical Parallel Riser Tap Connector

UCU28AC, Aluminum Mechanical Parallel Riser Tap Connector

Brand:

Burndy

Catalog ID:

UCU28AC

Al Riser Tap(Polyethylene Connector Cover), #2-4/0 Str(Al/Cu Cable)(Run), #10 Sol-#2 Str(Al/Cu Cable)(Tap).

  • Parallel-groove riser tap with insulation cover for copper and aluminum
  • Wide range-taking assembly for apartment house/light industrial applications
  • Cover and connector are packaged together

Features: Parallel-Groove Riser Tap And Insulation Cover For Copper And Aluminum, Wide Range-Taking Assembly For Apartment House And Light Industrial Applications, Cover And Connector Are Packaged Together, Covers Having Insulating Fingers That Conform To Conductors, Fully Insulating The Connection, UL486B Listed For 600 V Maximum 90 DEG C Service, Torque: 120 IN-LB

Product details

General

Application

For Apartment House And Light Industrial Applications

Catalog Number

UCU28AC

Connector Type

Riser Tap

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

120 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

TAPIT

Temperature Rating

194

Type

UCU-AC

UPC

781810006276

UPC 12 Digit

7818100062766

Dimensions

Dimension - Height fraction

1-13/16 in

Dimension - Height inch

1.81 in

Dimension - Height mm

46 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Screw Size inch

5/16

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.24 in

Dimension - Width mm

57 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

2 AWG-4/0 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

8 AWG-2 AWG

Conductor - Copper Solid Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

10 AWG-2 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

2 AWG-4/0 AWG

Conductor - Copper Str Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

10 AWG-2 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3000

Resources and downloads