BURNDY
BIBS2_04MT
BIBS2_04MT

BIBD6006MT, Double Sided Mounted Six Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBD6006MT

Mounting Version Multi-Port; Double-Sided Entry.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Provided with two isolated mounting holes at both ends of the connector for direct mounting to a trough, gutter or wireway.They will accommodate up to standard 1/4" hardware

Product details

General

Catalog Number

BIBD6006MT

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

6

Physical Attribute - Number of Screws

8

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBD-MT

UPC

781810253410

UPC 12 Digit

7818102534100

Dimensions

Dimension - Height fraction

2.875 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

264 mm

Dimension - Length Overall inch

10.41 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Electrical Ratings

Amperage Rating

780 A

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1