BURNDY
BCS4
BCS4

B1225H, Mold, Vertical through Cable to Vertical Steel Surface, Heavy Duty, 300 kcmil

Brand:

Burndy

Catalog ID:

B1225H

Mold, Vertical through Cable to Vertical Steel Surface, Heavy Duty, 300 kcmil, 500 Weld Metal.

Features: Type BCS-4 Molds Are Used To Join A Vertical Through Copper Cable To A Vertical Steel Surface, The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining A Vertical Through Copper Cable To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810392669

UPC 12 Digit

7818103926699

Conductor Related

Conductor - Copper Str Size

300 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads