BURNDY
Burndy_SKU_Braid
Burndy_SKU_Braid

B21D21D25CG1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B21D21D25CG1

Flexible Copper Braid.

Product details

General

Catalog Number

B21D21D25CG1

Connector Type

Braid

Material

Copper

UPC

781810460504

UPC 12 Digit

7818104605044

Dimensions

Length

21.25 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1