BURNDY
Burndy_SKU_Braid
Burndy_SKU_Braid

B21D38G1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B21D38G1

Flexible Copper Braid.

Product details

General

Catalog Number

B21D38G1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

621945471238

UPC 12 Digit

0

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

965 mm

Dimension - Length Overall inch

38 in

Length

38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1