BURNDY
Burndy_SKU_Braid
Burndy_SKU_Braid

B21F50D754NTNCG1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B21F50D754NTNCG1

Tinned copper flexible braid 50.75"x1.75"x.25".

Product details

General

Catalog Number

B21F50D754NTNCG1

Connector Type

Braid

Material

Copper

UPC

621945268067

UPC 12 Digit

6219452680677

Dimensions

Dimension - Length Overall inch

50.75 in

Dimension - Width inch

3 in

Length

50.75 in

Electrical Ratings

Amperage Rating

700 A

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1