B22E124N Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B22E124N
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
N
UPC
781810511183
UPC 12 Digit
7818105111833
Dimensions
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Electrical Ratings
Rating - Outdoor Amperage
800 A
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
B22E124N Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30020726