BURNDY
Burndy_SKU_Braid
Burndy_SKU_Braid

B22E204N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B22E204N

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B22E204N

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

4

UPC

781810672266

UPC 12 Digit

7818106722666

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

508 mm

Dimension - Length Overall inch

20 in

Length

20 in

Electrical Ratings

Rating - Outdoor Amperage

800 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

360

Resources and downloads