Burndy_SKU_Braid
Burndy_SKU_Braid

B22F174N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B22F174N

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810061084
UPC 12 Digit
7818100610844

Dimensions

Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
432 mm
Dimension - Length Overall inch
17 in
Length
17 in

Electrical Ratings

Rating - Outdoor Amperage
1100 A

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
192

Resources and downloads