BURNDY
Image of B2506 B2506, Horizontal Cable to Horizontal Steel Surface (on surface), 300 kcmil
Image of B2506 B2506, Horizontal Cable to Horizontal Steel Surface (on surface), 300 kcmil
Discontinued

B2506, Horizontal Cable to Horizontal Steel Surface (on surface), 300 kcmil

Brand:

Burndy

Catalog ID:

B2506

Mold, Horizontal Cable to Horizontal Steel Surface (on surface), 300 kcmil, 150 Weld Metal.

Product details

General

Catalog Number

B2506

UPC

621945525429

Conductor Related

Conductor - Copper Str Run

300 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

600

Resources and downloads