BURNDY
BUR_PPHID-264244_B581H
BUR_PPHID-264244_B581H

B581H, Ground Rod to Ground Rod, 1/2" Ground Rod

Brand:

Burndy

Catalog ID:

B581H

Mold, Ground Rod to Ground Rod, Heavy Duty, 250 Weld Metal, 1/2" Ground Rod.

Features: Type BRR-1 Molds Are Used To Join Vertical Ground Rods End To End, Size Range Is 1/2 IN Through 1 IN Ground Rods, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0304-00 File, Ground Rod Size: 1/2 IN, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining Vertical Ground Rods End To End

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810390122

UPC 12 Digit

7818103901222

Conductor Related

Conductor - Rod Size

1/2 in

Conductor Type

Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads