Brand:
Burndy
Catalog ID:
BA14E6M
BA14E6M.
Catalog Number
Connector Type
Feature - Barrel Style
Insulation
Insulation Type
Material
Physical Attribute - Number of Holes
Physical Attribute - Tongue Type
Plated
Plating Type
Trade Name
Type
UPC
UPC 12 Digit
Dimension - Bolt Size fraction
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - Length Overall inch
Dimension - Pad Width inch
Dimension - Stud Size inch
Dimension - Z (inch)
Conductor - Copper Solid Size
Conductor - Copper Solid Size Range
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor Size
Conductor Type
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
UL Listed
Minimum Pack Quantity