BURNDY
BUR_PPHID-264510_TPLF-BAEL-Blue
BUR_PPHID-264510_TPLF-BAEL-Blue

BA14EL6, Vinyl Locking Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

BA14EL6

Copper Terminal, Locking Fork Tongue, 16-14 AWG, #4-#6 Stud, Vinyl Insulated.

BA14EL6.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

Features: Locking Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, Internal Configuration Of The Fork: Prevents The Terminal From Coming Off The Screw Without Applying A Pulling Force, Locking Fork Is Made From A Copper Alloy: Permits Many Installations While Maintaining Proper Spring Retention Of Forks, 600 V Maximum, 105 DEG C Maximum, Employs A Locking Fork Tongue For Fast Installation And Security, Package: Bulk, Installation Tool: Plier Type: Y10-22 Tool, Ratchet: MR8-89-1, MR15 Tool, Insulation Diameter (maximum): 018 IN, Wire Strip Length: 13/64 IN, Color Code: Blue, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product details

General

Application

For Fast Installation And Security

Catalog Number

BA14EL6

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

BA-EL, Locking

UPC

781810026915

UPC 12 Digit

7818100269155

Dimensions

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - Length Overall inch

0.87 in

Dimension - Pad Width inch

0.28 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.23 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999

Resources and downloads