BURNDY
BUR_SKU-BA14EZ2
BUR_SKU-BA14EZ2

BA14EZ2, Vinyl Flanged Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

BA14EZ2

Vinyl Flanged Fork Terminal For 16 - 14 AWG.

BA14EZ2.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

Product details

General

Catalog Number

BA14EZ2

Color Code

Blue

Connector Type

Flanged Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

VINYLUG™

Type

Flange Fork

UPC

781810243640

Dimensions

Dimension - Bolt Size fraction

#2

Dimension - Hole Size fraction

1/11

Dimension - Hole Size inch

0.09 in

Dimension - Length Overall inch

0.78 in

Dimension - Pad Width inch

0.17 in

Dimension - Stud Size inch

#2

Dimension - Z (inch)

0.23 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999