BURNDY
BUR_PPHID-264506_TP-BA-Red
BUR_PPHID-264506_TP-BA-Red

BA16E14M, Vinyl Ring Terminal For 22 - 16 AWG (Tape Mounted)

Brand:

Burndy

Catalog ID:

BA16E14M

Vinyl Ring Terminal For 22 - 16 AWG (Tape Mounted).

BA16E14M.

  • Vinyl Ring Tongue Terminals banded together on mylar carrier strip for high volume crimping
  • Meets IEA-468-B standard
  • Can be integrated with fully autonomous wire harness machines

Product details

General

Catalog Number

BA16E14M

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810029091

UPC 12 Digit

7818100290911

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

0.99 in

Dimension - Pad Width inch

0.40 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.36 in

Conductor Related

Conductor - Copper Solid Size Range

20 AWG -22 AWG; 16 AWG -18 AWG

Conductor - Copper Str Size Range

20 AWG - 22 AWG; 16 AWG - 18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

2000