BA16E4, Vinyl Ring Terminal For 22 - 16 AWG
Request a Quote
Brand:
Burndy
Catalog ID:
BA16E4
Prop 65 Notice
Vinyl Ring Terminal For 22 - 16 AWG.
BA16E4.
Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
Funnel entry for easy wire insertion
Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
Deep V groove serration in the inner barrel for added holding strength and better conductivity
Electro-tin plating for durable, long-lasting corrosion resistance
600 Volts maximum, 105°C maximum
Product details
Resources and downloads
Product details
General
Connector Type
Ring Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
VINYLUGâ„¢
Type
Ring Tongue
UPC
781810026670
UPC 12 Digit
7818100266700
Dimensions
Dimension - Bolt Size fraction
#4
Dimension - Hole Size fraction
3/25
Dimension - Hole Size inch
0.12 in
Dimension - Length Overall inch
0.71 in
Dimension - Pad Width inch
0.22 in
Dimension - Stud Size inch
#4
Dimension - Z (inch)
0.17 in
Conductor Related
Conductor - Copper Solid Size Range
20 AWG -22 AWG; 16 AWG -18 AWG
Conductor - Copper Str Size Range
20 AWG - 22 AWG; 16 AWG - 18 AWG
Conductor Size
22 - 16 AWG
Conductor Type
CU C Str-Size
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BA16E4 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50093722