BUR_PPHID-264509_TPLF-BAEL-Red
BUR_PPHID-264509_TPLF-BAEL-Red

BA16EL10, Vinyl Locking Fork Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

BA16EL10

Vinyl Locking Fork Terminal For 22 - 16 AWG.

BA16EL10.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

Features: Locking Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, Internal Configuration Of The Fork: Prevents The Terminal From Coming Off The Screw Without Applying A Pulling Force, Locking Fork Is Made From A Copper Alloy: Permits Many Installations While Maintaining Proper Spring Retention Of Forks, 600 V Maximum, 105 DEG C Maximum, Employs A Locking Fork Tongue For Fast Installation And Security, Insulation Diameter (maximum): 0.145 IN, Package: Bulk, Installation Tool: Plier Type: Y10-22 Tool, Ratchet: MR8-89-1, MR15 Tool, Wire Strip Length: 13/64 IN, Color Code: Red, Wire Insulation Grip: No, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product details

General

Application
For Fast Installation And Security
Connector Type
Locking Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Locking Fork
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
VINYLUG
Trade Name
VINYLUGâ„¢
Type
BA-EL, Locking
UPC
781810026960
UPC 12 Digit
7818100269600

Dimensions

Dimension - Bolt Size fraction
#10
Dimension - Hole Size fraction
15/79
Dimension - Hole Size inch
0.19 in
Dimension - Length Overall inch
1.02 in
Dimension - Pad Width inch
0.36 in
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.31 in

Conductor Related

Conductor - Copper Solid Size Range
20 AWG -22 AWG; 16 AWG -18 AWG
Conductor - Copper Str Size Range
20 AWG - 22 AWG; 16 AWG - 18 AWG
Conductor Size
22 - 16 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings