BURNDY
BUR_PPHID-264509_TPLF-BAEL-Red
BUR_PPHID-264509_TPLF-BAEL-Red

BA16EL6, Vinyl Locking Fork Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

BA16EL6

Vinyl Locking Fork Terminal For 22 - 16 AWG.

BA16EL6.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

Features: Locking Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, Internal Configuration Of The Fork: Prevents The Terminal From Coming Off The Screw Without Applying A Pulling Force, Locking Fork Is Made From A Copper Alloy: Permits Many Installations While Maintaining Proper Spring Retention Of Forks, 600 V Maximum, 105 DEG C Maximum, Employs A Locking Fork Tongue For Fast Installation And Security, Insulation Diameter (maximum): 0.145 IN, Package: Bulk, Installation Tool: Plier Type: Y10-22 Tool, Ratchet: MR8-89-1, MR15 Tool, Wire Strip Length: 13/64 IN, Color Code: Red, Wire Insulation Grip: No, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product details

General

Application

For Fast Installation And Security

Catalog Number

BA16EL6

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

BA-EL, Locking

UPC

781810026946

UPC 12 Digit

7818100269466

Dimensions

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - Length Overall inch

0.87 in

Dimension - Pad Width inch

0.28 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.23 in

Conductor Related

Conductor - Copper Solid Size Range

20 AWG -22 AWG; 16 AWG -18 AWG

Conductor - Copper Str Size Range

20 AWG - 22 AWG; 16 AWG - 18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999

Resources and downloads