BUR_SKU-BA16EL8M
BUR_SKU-BA16EL8M

BA16EL8M, Vinyl Locking Fork Terminal For 22 - 16 AWG (Tape Mounted)

Brand:

Burndy

Catalog ID:

BA16EL8M

Vinyl Locking Fork Terminal For 22 - 16 AWG (Tape Mounted).

BA16EL8M.

  • Vinyl Locking Fork Tongue Terminals banded together on mylar carrier strip for high volume crimping
  • Meets IEA-468-B standard
  • Can be integrated with fully autonomous wire harness machines

Product details

General

Connector Type
Locking Fork Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Locking Fork
Plated
Y
Plating Type
Tin
Trade Name
VINYLUGâ„¢
UPC
781810029329
UPC 12 Digit
7818100293299

Dimensions

Dimension - Bolt Size fraction
#8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - Length Overall inch
0.91 in
Dimension - Pad Width inch
0.31 in
Dimension - Stud Size inch
#8
Dimension - Z (inch)
0.26 in

Conductor Related

Conductor - Copper Solid Size Range
20 AWG -22 AWG; 16 AWG -18 AWG
Conductor - Copper Str Size Range
20 AWG - 22 AWG; 16 AWG - 18 AWG
Conductor Size
22 - 16 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
2000

Resources and downloads

Customer Notices

Sales Drawings