BURNDY
BUR_PPHID-264243_Shim
BUR_PPHID-264243_Shim

BA201, Shim Stock / Adapter Sleeves

Brand:

Burndy

Catalog ID:

BA201

Shim Stock and Adapter Sleeves.

Product details

General

UPC

781810405130

UPC 12 Digit

7818104051300

Dimensions

Dimension - Inside Diameter inch

0.177 in

Dimension - Length Overall inch

1 in

Dimension - Outside Diameter inch

0.227 in

Conductor Related

Conductor - Copper Solid Size

#6 AWG, #8 AWG

Conductor - Copper Str Size

#7 AWG, #8 AWG, #10 AWG

Conductor - Rod Size

#4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

100