BA203, Shim Stock / Adapter Sleeves
Request a Quote
Brand:
Burndy
Catalog ID:
BA203
Shim Stock and Adapter Sleeves.
Product details
Resources and downloads
Product details
General
UPC
781810405154
UPC 12 Digit
7818104051544
Dimensions
Dimension - Inside Diameter inch
0.307 in
Dimension - Length Overall inch
1 in
Dimension - Outside Diameter inch
0.307 in
Conductor Related
Conductor - Copper Solid Size
#1 AWG
Conductor - Copper Str Size
#2 AWG
Conductor - Rod Size
1/0 AWG
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
100
Resources and downloads
Specifications
Download All
BA203 Specification Sheet
BURNDY_BA203_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10052328-01