BURNDY
BUR_PPHID-264243_Shim
BUR_PPHID-264243_Shim

BA215, Shim Stock / Adapter Sleeves

Brand:

Burndy

Catalog ID:

BA215

Shim Stock and Adapter Sleeves.

Product details

General

UPC

781810405260

UPC 12 Digit

7818104052600

Dimensions

Dimension - Inside Diameter inch

1.05 in

Dimension - Length Overall inch

1.50 in

Dimension - Outside Diameter inch

1.156 in

Conductor Related

Conductor - Copper Str Size

700, 800 kcmil

Conductor - Rod Size

1000 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

100