BURNDY
BBB14112K, Copper Busbar
BBB14112K, Copper Busbar

BBB14112K, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB14112K

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810496879

UPC 12 Digit

7818104968799

Dimensions

Dimension - Bar Length inch

12 in

Dimension - Bar Length mm

305 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

1 in

Dimension - Bar Width mm

25 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads