BURNDY
BBB14210YG1, Copper Busbar
BBB14210YG1, Copper Busbar

BBB14210YG1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB14210YG1

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four screws.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810645260

UPC 12 Digit

7818106452600

Dimensions

Dimension - Bar Length inch

10 in

Dimension - Bar Length mm

254 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1