BURNDY
BBB1421325XG1TN, Copper Busbar
BBB1421325XG1TN, Copper Busbar

BBB1421325XG1TN, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB1421325XG1TN

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four screws.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810527429

UPC 12 Digit

7818105274299

Dimensions

Dimension - Bar Length inch

13.25 in

Dimension - Bar Length mm

337 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2.00 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1