BURNDY
BUR_PPHID-268035_BDA
BUR_PPHID-268035_BDA

BDALHC16350, Power Distribution Block Adder

Brand:

Burndy

Catalog ID:

BDALHC16350

Highly Conductive Al Distribution Block, 310 Amp/Pole, #6 AWG- 350 kcmil(Run), #14-2/0 AWG( Tap).

Product details

General

Catalog Number

BDALHC16350

Insulation

Y

Material

Aluminum

Number Of Poles

Adder

Plated

N

Plating Type

Tin

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810645550

UPC 12 Digit

7818106455500

Dimensions

Dimension - Height inch

3.55 in

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.70 in

Dimension - Width inch

2.58 in

Dimension - Width mm

66 mm

Electrical Ratings

Amperage Rating

310 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350

Conductor - AL Str Run Range

6-350

Conductor - AL Str Tap

4;3;2;1;1/0;2/0

Conductor - AL Str Tap Range

4-2/0

Conductor - Copper Str Run

6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350

Conductor - Copper Str Run Range

6-350

Conductor - Copper Str Tap

4;3;2;1;1/0;2/0

Conductor - Copper Str Tap Range

4-2/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings