BURNDY
BUR_PPHID-268035_BDA
BUR_PPHID-268035_BDA

BDAMHC162/0, Power Distribution Block Adder

Brand:

Burndy

Catalog ID:

BDAMHC162/0

DIST BLK 2/0-14R 14-2T.

Product details

General

Catalog Number

BDAMHC162/0

Insulation

Y

Material

Aluminum

Number Of Poles

Adder

Plated

N

Plating Type

Tin

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810646243

UPC 12 Digit

7818106462433

Dimensions

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - Width inch

1.72 in

Dimension - Width mm

44 mm

Electrical Ratings

Amperage Rating

175 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Run Range

12-2/0

Conductor - AL Str Tap

12;10;8;6;5;4;3;2

Conductor - AL Str Tap Range

12-2

Conductor - Copper Str Run

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Run Range

14-2/0

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4;3;2

Conductor - Copper Str Tap Range

14-2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Resources and downloads